Publish your products
Ruskin Rectangular Tube Blade Sunshade SSRTH
Ruskin

Ruskin Rectangular Tube Blade Sunshade SSRTH

The SSRTH is a horizontally mounted sunshade featuring a 4”, 6”, or 8” rectangle shaped blade to provide optimal shading, promoting lower energy costs and cutting down on window glare.
Whether vertical or horizontally mounted, Ruskin can provide the optimal shading product for your needs.

Specification
  • STANDARD CONSTRUCTION

    BLADES

    6063T5 extruded aluminum rectangular tubes.

    SSRTH4 - 13/4" x 4" x .125" (44 x 102 x 3.2) installed at 45°

    angle and 41/2" (114) center-to-center spacing.

    SSRTH6 - 2" x 6" x .125" (51 x 152 x 3.2) installed at 45° and

    6" (152) center-to-center spacing.

    OUTRIGGERS

    6" wide x .375" thick (152 x 10) flat, non-tapered aluminum rectangle. Other outrigger designs are available at additional cost.

    FASCIA

    Available at additional cost.

    INSTALLATION

    Installation brackets and hardware by others.

    CONSTRUCTION

    All welded.

    FINISH

    Mill.

    MINIMUM SIZE

    12"w x 12"h (305 x 305).

    APPROXIMATE SHIPPING WEIGHT

    6 lbs. per sq. ft. (29 kg/m2

    ).

    MAXIMUM SINGLE SECTION SIZE

    Consult factory.

    OVERALL

    Single sections may be joined together in the field for unlimited overall size. Field assembly and supporting structure are by others.

    VARIATIONS

    • Alternate blade spacing.

    • Alternate blade installation angles.

    • Outrigger Options: tapered bar, channel and tube.

    • Fascia Options: channel, round and bullnose shapes.

    • Installation brackets and hardware are available.

    • Selection of finishes: baked enamel (modified fluoropolymer),

    Kynar, Pearledize 50 & 70, prime coat, clear and color anodize.

    (Some variation in anodize color consistency is possible.)

    All variations are available at additional cost. Consult Ruskin for other special requirements

Technical specification
  • Unique ref.rd-86
  • Product familyLouvered Canopies
  • Product groupSun Control Louvers
  • TypeObject (single object)
  • Date of publishing2009-09-09
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Shading Systems

Region availability

North America
United States