Publish your products
Ruskin Aluminum Stationary Drainable Louver ELF375DX
Ruskin Aluminum Stationary Drainable Louver ELF375DX
    Ruskin

    Ruskin Aluminum Stationary Drainable Louver ELF375DX

    The ELF375DX is a Stationary Louver with a 4" deep frame, drainable blades, and a 37 1/2 degree blade angle. It features:
    54% free area.
    A high performance frame system with a drainable head that collects and removes water for excellent water penetration performance.
    Drain gutters in blades to minimize water cascading.
    Architecturally styled, hidden mullions allowing continuous line appearance up to 120".
    All aluminum construction for low maintenance and high resistance to corrosion

    Specification
    • The ELF375DX is a Stationary Louver with a 4" deep frame, drainable blades, and a 37 1/2 degree blade angle. It features:

      • 54% free area
      • A high performance frame system with a drainable head that collects and removes water for excellent water penetration performance
      • Drain gutters in blades to minimize water cascading
      • Architecturally styled, hidden mullions allowing continuous line appearance up to 120"
      • All aluminum construction for low maintenance and high resistance to corrosion
    Technical specification
    • Unique ref.rd-89
    • Product familyFixed Exterior Louvers and Grilles
    • Product groupStationary Louvers
    • TypeObject (single object)
    • Date of publishing2009-09-09
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Louvers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit