Publish your products
Aluminum Drainable Stationary Louvers ELF6350DMP
Ruskin

Aluminum Drainable Stationary Louvers ELF6350DMP

3.6 out of 5 stars3.6(5 reviews)

The ELF6350DMP Stationary Louver is 6" deep and has a 35 degree blade angle.

It features:

  • Beginning point of water penetration above 1,250 fpm (AMCA standard water penetration test)
  • 58% free area
  • High performance frame system with drainable head collects and removes water to minimize water penetration
  • Drain gutter in each blade minimizes water cascade between blades
  • Architecturally styled, hidden mullions allowing continuous line appearance up to 120"
  • Aluminum construction for low maintenance and high resistance to corrosion

Keywords: Louvers

Specification
  • The ELF6350DMP Stationary Louver is 6" deep and has a 35 degree blade angle.

    It features:

    62% Free Area
    6" Deep Extruded Construction
    Beginning point of water penetration above 1,250 fpm free area velocity.
    High performance frame system with drainable head collects and removes water to minimize water penetration performance.
    Drain gutter in each blade minimizes water cascade between blades.
    Continuous blades up to 120"
    All aluminum construction for low maintenance and high resistance to corrosion

    Keywords: Louvers

Technical specification
  • Unique ref.ruskin-002
  • Product familyFixed Exterior Louvers and Grilles
  • Product groupStationary Louvers
  • TypeObject (single object)
  • Date of publishing2011-12-01
  • Edition number1
Classification
  • BIMobject CategoryDoors - Louvers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit