Publish your products
ELBD375E Automatic Exhaust Dual Combination Aluminum Louver
Ruskin

ELBD375E Automatic Exhaust Dual Combination Aluminum Louver

The ELBD375E Automatic Exhaust Dual Combination aluminum louver combines a drainable blade louver and an exhaust backdraft damper in a nominal 6” frame depth. Louver blades are .081” thick extruded aluminum at approximately 4” c-c spacing. Backdraft blades are .025” thick formed aluminum with concealed blade linkage, synthetic bearings and non-metallic blade seals. It features:
  • Approximately 45% Free Area.

  • All aluminum construction for low maintenance and high resistance to corrosion.

  • Operable blades that begin to open at approximately .03” w.g. pressure and are fully open at approximately .10” w.g. pressure.

  • Maximum recommended exhaust free area velocity through louver: 1,500 fpm (457 m/min).
Specification
  • The ELBD375E Automatic Exhaust Dual Combination aluminum louver combines a drainable blade louver and an exhaust backdraft damper in a nominal 6” frame depth. Louver blades are .081” thick extruded aluminum at approximately 4” c-c spacing. Backdraft blades are .025” thick formed aluminum with concealed blade linkage, synthetic bearings and non-metallic blade seals. It features:

    Approximately 45% Free Area
    All aluminum construction for low maintenance and high resistance to corrosion
    Operable blades that begin to open at approximately .03” w.g. pressure and are fully open at approximately .10” w.g. pressure
    Maximum recommended exhaust free area velocity through louver: 1,500 fpm (457 m/min)

Technical specification
  • Unique ref.ruskin-009
  • Product familyFixed Exterior Louvers and Grilles
  • Product groupCombination Louvers
  • TypeObject (single object)
  • Date of publishing2012-05-06
  • Edition number1
Classification
  • BIMobject CategoryDoors - Louvers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit