We are using cookies to provide our services

By using our services you agree to our use of cookies

Powerhouse® XL

Unique ref.: ph_xl
Brand: Rytec Corporation
Product family: Doors
Product group: Industrial
Date of publishing: 1918-02-07
Edition number: 1
Type: Object (single object)
Download (2)
Delivering the lowest overall cost of ownership of any rubber door ever built, Rytec's Powerhouse XL is designed without conventional torsion springs or wear parts, virtually eliminating maintenance. Patent-pending innovations and built-in, state-of-the-art technologies allow the XL to handle the rigors of heavy industry where up-time is mission critical, even in the world's most extreme environments.

The Powerhouse XL is ideal for heavy equipment repair and storage, government, parking, and manufacturing and warehousing and can be built up to 50' wide x 35' high.


Material main: Rubber
Material secondary: Steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Industrial
IFC classification: Door
CSI MasterFormat 2014 Code: 08 30 00
CSI MasterFormat 2014 Title: Specialty Doors and Frames
OmniClass Number: 23-17 11 19 21
OmniClass Title: Overhead Composite Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Asia
  • British Indian Ocean Territory
  • China
  • Christmas Island
  • Hong Kong
  • India
  • Japan
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • French Polynesia
  • Guam
  • New Zealand
  • Samoa
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved