Publish your products
Bocaro
RZB
Archived

Bocaro

Series: Bocaro Type of Protection: IP 66 Protection Class: I Voltage: 220 - 240 V / 50 Hz Decorative bollard with square cross section made of corrosion resistant Aluminium, poweder coated. With recessed stainless steel fixing bracket. Clear glass LED protection cover. LED with integral driver. Connection box on base, max. 2 x 3 x 2,5mm² for loop-through. LED included. Available Colours: anthracite metallic Type of Installation: ground installation Dimensions: L 156, B 156, H 1100 Lamp: LED Life time: 50000 h (L80/B10) Colour Temperature: 4000K Socket 1: without socket Operating Mode Lamp 1: Converter not necessary Safety Marks: F-mark Impact Protection: IK06 (1 Joule) Luminaire flux LED: 1700lm System power: 20W Beam Angle: 113° Number of fittings B10A: 40 Number of fittings B16A: 60 Number of fittings C10A: 65 Number of fittings C16A: 102 Unified Glare Ratio: 28,4 EEC: A+
Technical specification
  • Unique ref.611991-0031-1
  • Product familyOutdoor luminaire
  • Product groupBollards
  • TypeObject (single object)
  • Date of publishing2019-07-03
  • Edition number1
  • Height (mm)156
  • Width (mm)156
  • Depth (mm)1100
Related
  • Material mainAluminum
  • Material secondaryPlastic
  • Designed inGermany
  • Weight Net (Kg)8.55
Classification
  • BIMobject CategoryLighting - Floor Mounted
  • IFC classificationLamp
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit