Centryxx D

Series: Centryxx D
Base: die-cast aluminium. Cover in triangular prism form made of polycarbonate. Escape route motif on two sides, arranged at 90° to each other. Light emission downwards with elliptical output. Single battery system with integrated self-test and feedback through the Dali bus to the RZB monitoring system 985405 only.
Colour: white
Length: 199 mm
Width: 125 mm
Height: 199 mm
Monitoring: DALI-Sibe
Operating mode: Maintained power mode/Non-maintained power mode
Luminaire flux Mains/Emergency: 100 / 100 lm
Viewing Distance: 24 m
Duration time: 3 h
Battery Option: NiMh
Lamp: LED
Colour temperature: 6500K
System power 1: 8 W
Rated luminous flux 1: 100 lm
Glare evaluation UGR (4H 8H) 1: 5,1
Luminaire efficacy 1: 13 lm/W
Control gear: Regulated power supply
Protection Class: I
Type of Protection: IP 65
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City