Toledo Flat Round

Series: Toledo Flat
Type of Protection: IP 40
Protection Class: II
Voltage: 220 - 240 V / 50 Hz



Available Colours: white
Type of Installation: Recessed ceiling mounting
Dimensions: D 255, H 3, HE 55-75
Lamp: LED
Life time: 50000 h (L70/B10)
Colour Temperature: 2700K - 6500K
Socket 1: without socket
Operating Mode Lamp 1: Dimmable Bluetooth converter
Safety Marks: F-mark
Impact Protection: IK03 (0,35 Joule)
Luminaire flux LED: 1700lm
System power: 19W
Beam Angle: 110°
Number of fittings B10A: 11
Number of fittings B16A: 19
Number of fittings C10A: 19
Number of fittings C16A: 32
Inrush current: 46A
Unified Glare Ratio: 26,5
EEC: A+
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City