Publish your products
ISOL CLS (Coppelle per tiranti)
Sacop

ISOL CLS (Coppelle per tiranti)

SACOP ISOL CLS are a fire resistant protection for solid steel bars in tension, and are made of rigid calcium silicate half-shells with a length of 500 mm each, to be assembled during the assembly phase on the linkage, covered with a calendered galvanized steel sheet, 0,25 mm thick and 1000 mm long. For the tensioner, the same system is available, with a larger diameter, so as to enclose the connecting element (called key or tensioner) inside the silicate and sheet protection with a length equal to 500 mm.

Field of application
The characteristic of SACOP ISOL CLS is to protect solid steel bars in tension and the relative tensioner in case of fire, in order to prevent the temperature from rising and to exceed the critical point of 300-350°. This system has been tested in the laboratory on a sample of steel solid bar having a diameter of 22 mm, therefore it is suitable on any steel solid bar with equal or greater section.

The performance of SACOP ISOL CLS product was determined through the Technical Assessment Report n.STMG-SCP-CP-01rev-02, drawn up on the basis of Test Report n. IG 303750 of 14/03/2014.

Laws and Standards:

  • DM 16/02/2007
  • DM 03/08/2015
  • DM 18/10/2019
  • UNI EN 1363-1
  • UNI EN 1991-1-2
  • UNI EN 1993-1-2



Specification
  • Supply and installation of fire resistant protection for solid steel bars in tension SACOP ISOL CLS according to UNI EN 1363-1, consisting of rigid half-shells of calcium silicate (in class A1 reaction to fire), assembled and enclosed in a sheet steel, thus constituting a single cylindrical element with a length of 1 meter.

    Any tensioner must be protected by a special special piece of larger diameter, 500 mm long.
    The performance of SACOP ISOL CLS will be determined through a specific Technical Assessment Report n.STMG-SCP-CP-01rev-02, drawn up on the basis of Test Report n. IG 303750 of 14/03/2014.

Technical specification
  • Unique ref.Isol-CLS
  • Product familyPROTEZIONE PASSIVA
  • Product groupProtettivi
  • TypeObject (single object)
  • Date of publishing2020-05-22
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryMetal
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFire Products - Protection
  • UNSPSC nameFire prevention
  • UNSPSC code461915
  • OmniClass Number23-13 25 13
  • OmniClass TitleFirestopping

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit