Publish your products
Bicycle bollard PARKER - PAR
Bicycle bollard PARKER - PAR
Bicycle bollard PARKER - PAR
Bicycle bollard PARKER - PAR
Bicycle bollard PARKER - PAR
Bicycle bollard PARKER - PAR
Bicycle bollard PARKER - PAR
Bicycle bollard PARKER - PAR

    Bicycle bollard PARKER - PAR

    PARKER is specially adapted to the demands of modern city environments. The robust design, made of durable materials and treated to withstand external stresses, ensures that PARKER not only fulfills its purpose but also ages beautifully in public spaces.

    With a thoughtful and functional design, PARKER allows for easy parking from both sides, making it easy to place and use in a variety of locations. The horizontal loop provides support for two bikes while creating distance between them. This design also allows for secure locking of the bike frame and wheels, with support knobs on the side to provide stability and prevent unwanted movement.

    PARKER not only delivers on function, but also offers strong theft protection through the ability to lock the bike frame and wheels in the bike rack. The construction in durable hot-dip galvanized steel, with the option of powder coating as an additional treatment, guarantees both stability and long life.

    With a capacity for 1-2 bicycle spaces, PARKER represents an ideal solution for safe and efficient bicycle parking in an urban environment.

    Specification
    • Product name: Bicycle bollard PARKER

      Designer: Lundberg

      Design: Manufacturer

      Saferoad Citylife: Properties

      • Frame locking

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting, Casting

      Number of bicycle spaces: 1 - 2 pcs

      Recommended mounting distance: 700 - 1200mm

    Technical specification
    • Unique ref.bicycle-bollard-parker-par
    • Product familyBIKE BOLLARD
    • Product groupPARKER
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit