Publish your products
Mobile Railing Base Plate
Mobile Railing Base Plate
Mobile Railing Base Plate
Mobile Railing Base Plate
Mobile Railing Base Plate

    Mobile Railing Base Plate

    The SRC 360 Portable Guard Rail Base is the foundation of this OSHA-compliant fall protection guard rail system.

    The Portable Guard Rail allows installation of an OSHA compliant safety rail system without tools, welding or drilling. A two-person maintenance crew can install over five hundred feet of rail per hour, saving time and money. Following all manufacturers' instructions for proper setup, the SRC 360 base plates are simply placed along the fall perimeter, and the steel rail is inserted and pinned into the base. OSHA compliance is that easy!

    Specification
    • Advantages of SRC 360 Portable Guard Rail Base

      • Meets and exceeds OSHA regulations for fall protection. Tested and independently-certified to be in accordance with Guardrail Regulations; sections 1910.29 & 1926.500–1926.503.
      • Simple installation — requires no tools, drilling, or welding.
      • 104 lb. cast iron base plates offer much higher safety factor than lighter-weight competitor models.
      • Allows four safety railings to intersect on the same base plate.
      • All base plates come with non-skid protective pads installed.
      • Non-penetrating — doesn't void your roof warranty by going through the roof membrane. No drilling needed.
      • Removable — will make future rooftop repairs easier and less costly compared to permanent rail removal.
      • Not just for rooftop safety — very effective as hazard barriers or crowd control. Often used in dock door & truck pit protection, warehouse traffic lanes, construction excavation sites, new building construction, mezzanines, pier and rail yard protection, and more.
      • Railing can be angled a full 360 degrees from the base. Allows simple routing of railing around angles, obstacles, and irregular work areas. Other systems on the market require the rail to be in 90 degree increments, which can create installation limitations.
      • Toe boards are an available option.
      • Bases are stackable for easy transport and storage.
      • Simple & inexpensive gates are available.
      • Powder-coated safety yellow finish with high corrosion resistance.
      • Custom colors available.
      • Combination galvanized and powder-coated finish available.
      • Custom designs and engineering are also available.

      OSHA citations for lack of fall protection are significant but ultimately nothing compared to the human and financial cost of a workplace fall fatality. Let Safety Rail Company assist you in your fall protection planning.

    Technical specification
    • Unique ref.Mobile-Railing-Base-Plate
    • Product familyGuardrail Systems , Fall Protection
    • Product groupMobile Guardrail Base Components , Weighted, Non‑Penetrating
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    • Height (inches)6
    • Width (inches)21.5
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)104
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit