Publish your products
120 Minute Fire Resistive Wall - Exterior

120 Minute Fire Resistive Wall - Exterior

120 Minute Fire Resistive Wall - Exterior

  • 20 to 120 minute, fire protective and resistive, aluminum framing system available in multiple profiles for interior and exterior applications.
  • Fully vetted for exterior performance with static & dynamic water pressure testing, air infiltration testing, thermal cycling & condensation evaluation, and structural, seismic and interstory displacement testing.
  • Can be customized to meet Level 8 Ballistic per UL 752-2005.
  • Offered in standard and custom finishes including high performance fluoropolymer finishes by PPG, clear anodized, bronze anodized, black anodized, Decoral®, any species of wood veneer, ornamental metal, and more.
  • 60 to 120 minute fire resistive transparent wall/window assemblies tested to ASTM E-119, which limits the temperature-rise to 250° F above ambient on the non-fire side.
  • Capable of floor-to-floor and wall-to-wall glazing.
Technical specification
  • Unique ref.120_m_fire_resist_wall_exterior
  • Product familyWalls
  • Product groupFire resistive
  • TypeObject (single object)
  • Date of publishing2017-02-14
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Wall
  • IFC classificationCurtain Wall
  • UNSPSC nameGlass curtainwalling
  • UNSPSC code30151806
  • Uniclass 2015 CodeSs_25_60_35_30
  • Uniclass 2015 DescriptionFire-resistant glazing systems
  • CSI MasterFormat 2014 Code08 41 13.13
  • CSI MasterFormat 2014 TitleFire-Rated Aluminum-Framed Entrances and Storefronts
  • OmniClass Number23-17 15 11 25
  • OmniClass TitleHeat Strengthened Glass
  • CSI UniFormat II CodeB20
  • CSI UniFormat II TitleEXTERIOR CLOSURE

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit