Publish your products
GPX Hurricane Series 45 Minute Fire Resistive Hurricane Rated Opening

GPX Hurricane Series 45 Minute Fire Resistive Hurricane Rated Opening

45 Minute Fire Resistive Hurricane Rated Opening with SuperLite II-XL 45 hurricane glazing
  • 40 minute fire resistive, hurricane rated, aluminum framing system.
  • Available with UL Certifications, Florrida Product Approvals with HVHZ Compliance and Texas Department of Insurance (TDI) approvals for Windows/Walls and Single/Pair Doors.
  • 40 minute fire resistive, hurricane rated assemblies tested to ASTM E-119, which limits the temperature-rise to 250° F above ambient on the non-fire side.
  • Tested to TAS 201, Large Missile Impact, TAS 202 Air and Water Infiltration and TAS 203, Cyclic Wind Loading.
  • Capable of floor-to-floor and wall-to-wall glazing.
  • Meets ANSI Z97.1 and CPSC Cat. II (400 ft. lbs.) impact safety.
  • Offered in standard and custom finishes including high performance fluoropolymer finishes by PPG, clear anodized, bronze anodized, black anodized, Decoral®, any species of wood veneer, ornamental metal, and more.
Technical specification
  • Unique ref.45_m_fire_resist_hurricane_rated_opening
  • Product familyOpenings
  • Product groupFire protective
  • TypeObject (single object)
  • Date of publishing2017-05-11
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Fixed Frames
  • IFC classificationCurtain Wall
  • UNSPSC nameGlass curtainwalling
  • UNSPSC code30151806
  • Uniclass 2015 CodeSs_25_60_35_30
  • Uniclass 2015 DescriptionFire-resistant glazing systems
  • CSI MasterFormat 2014 Code08 41 13.13
  • CSI MasterFormat 2014 TitleFire-Rated Aluminum-Framed Entrances and Storefronts
  • OmniClass Number23-17 15 11 25
  • OmniClass TitleHeat Strengthened Glass
  • CSI UniFormat II CodeB20
  • CSI UniFormat II TitleEXTERIOR CLOSURE

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Costa Rica
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Cuba
Bangladesh
Belgium
Botswana
Chile
New Zealand
Dominican Republic
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
El Salvador
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
Greenland
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Guatemala
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Haiti
Georgia
Czech Republic
Chad
Guyana
Honduras
Hong Kong
Denmark
Côte d'Ivoire
Paraguay
Jamaica
India
Estonia
Democratic Republic of the Congo
Peru
Mexico
Indonesia
Finland
Djibouti
Suriname
Nicaragua
Iran
France
Egypt
Uruguay
Panama
Iraq
Germany
Equatorial Guinea
Venezuela
Puerto Rico
Israel
Greece
Eritrea
The Bahamas
Japan
Hungary
Eswatini
Trinidad and Tobago
Jordan
Iceland
Ethiopia
United States
Kazakhstan
Ireland
Gabon
Kuwait
Italy
Ghana
Kyrgyzstan
Latvia
Guinea
Laos
Lithuania
Guinea-Bissau
Lebanon
Luxembourg
Kenya
Malaysia
Moldova
Lesotho
Mongolia
Montenegro
Liberia
Myanmar (Burma)
Netherlands
Libya
Nepal
North Macedonia
Madagascar
North Korea
Norway
Malawi
Oman
Poland
Mali
Pakistan
Portugal
Mauritania
Palestine
Romania
Morocco
Philippines
Russia
Mozambique
Qatar
Serbia
Namibia
Saudi Arabia
Slovakia
Niger
South Korea
Slovenia
Nigeria
Sri Lanka
Spain
Republic of the Congo
Syria
Svalbard and Jan Mayen
Reunion
Taiwan
Sweden
Rwanda
Tajikistan
Switzerland
Senegal
Thailand
Ukraine
Sierra Leone
Türkiye
United Kingdom
Somalia
Turkmenistan
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit