Publish your products
GPX FireFloor Series 60 Minute Fire Resistive Floor System

GPX FireFloor Series 60 Minute Fire Resistive Floor System

1 and 2 hour fire rated glass floor assembly that allows daylight to penetrate further into the building while meeting fire resistive rated requirements (patent pending).

Single glass unit comprised of custom SuperLite II-XL combined with a tempered laminated walking surface and a structural steel framing grid. Both the glass unit and structural steel framing grid are manufactured and provided by SAFTIFIRST.

Fire Floor System
  • Largest tested and listed individual glass panel sizes to maximize the amount of daylight penetrating between floors while meeting fire rated requirements.
  • Maximum individual panel area of 7,017.3 sq. in. (82-3/8” x 85-3/16”) fully supported and 4,763.9 sq. in. (67-7/8” x 70-3/16”) butt-glazed for one-hour floor assemblies.
  • Maximum individual panel area of 5,889.6 sq. in. fully supported and 3,700.8 sq. in. butt-glazed (both with a maximum dimension of 78" height or width) for two-hour floor assemblies.
  • Single glass unit comprised of custom SuperLite II-XL combined with a tempered laminated walking surface and a structural steel framing grid. Both the glass unit and structural steel framing grid are manufactured and provided by SAFTIFIRST.
  • Designed with a sealed airspace between the fire rated glass and walkable surface to eliminate condensation issues.
  • Meets ASTM E-119/UL 263/ULC-S101 and blocks smoke, flames and radiant heat up to two hours.
  • Available with a durable, non-slip walking surface with loads up to 100 psf.
  • Modular system with a top-loaded design for easy installation.
  • Can be used in interior and exterior applications.
  • Available in multiple frame finishes and glass make-ups.
Technical specification
  • Unique ref.60_minute_fire_resistive_floor_system
  • Product familyFloors
  • Product groupFire resistive
  • TypeObject (single object)
  • Date of publishing2017-06-30
  • Edition number1
Related
  • Material mainGlass
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationCurtain Wall
  • Uniclass 2015 CodePr_25_80_79
  • Uniclass 2015 DescriptionSmoke and fire barriers
  • CSI MasterFormat 2014 Code07 80 00
  • CSI MasterFormat 2014 TitleFire and Smoke Protection
  • OmniClass Number23-17 15 11 25
  • OmniClass TitleHeat Strengthened Glass
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Costa Rica
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Cuba
Bangladesh
Belgium
Botswana
Chile
New Zealand
Dominican Republic
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
El Salvador
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
Greenland
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Guatemala
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Haiti
Georgia
Czech Republic
Chad
Guyana
Honduras
Hong Kong
Denmark
Côte d'Ivoire
Paraguay
Jamaica
India
Estonia
Democratic Republic of the Congo
Peru
Mexico
Indonesia
Finland
Djibouti
Suriname
Nicaragua
Iran
France
Egypt
Uruguay
Panama
Iraq
Germany
Equatorial Guinea
Venezuela
Puerto Rico
Israel
Greece
Eritrea
The Bahamas
Japan
Hungary
Eswatini
Trinidad and Tobago
Jordan
Iceland
Ethiopia
United States
Kazakhstan
Ireland
Gabon
Kuwait
Italy
Ghana
Kyrgyzstan
Latvia
Guinea
Laos
Lithuania
Guinea-Bissau
Lebanon
Luxembourg
Kenya
Malaysia
Moldova
Lesotho
Mongolia
Montenegro
Liberia
Myanmar (Burma)
Netherlands
Libya
Nepal
North Macedonia
Madagascar
North Korea
Norway
Malawi
Oman
Poland
Mali
Pakistan
Portugal
Mauritania
Palestine
Romania
Morocco
Philippines
Russia
Mozambique
Qatar
Serbia
Namibia
Saudi Arabia
Slovakia
Niger
South Korea
Slovenia
Nigeria
Sri Lanka
Spain
Republic of the Congo
Syria
Svalbard and Jan Mayen
Reunion
Taiwan
Sweden
Rwanda
Tajikistan
Switzerland
Senegal
Thailand
Ukraine
Sierra Leone
Türkiye
United Kingdom
Somalia
Turkmenistan
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe