Saint-Gobain Glass COOL-LITE in generic curtain wallSaint-Gobain Glass COOL-LITE in generic curtain wallSaint-Gobain Glass COOL-LITE in generic curtain wallSaint-Gobain Glass COOL-LITE in generic curtain wallSaint-Gobain Glass COOL-LITE in generic curtain wallSaint-Gobain Glass COOL-LITE in generic curtain wallSaint-Gobain Glass COOL-LITE in generic curtain wallSaint-Gobain Glass COOL-LITE in generic curtain wallSaint-Gobain Glass COOL-LITE in generic curtain wallSaint-Gobain Glass COOL-LITE in generic curtain wall
View previous images
View next images

Saint-Gobain Glass COOL-LITE in generic curtain wall

The high-performance glass from Saint-Gobain Glass facades provides a great variety of design and comfort.

Its characteristics make them ideal glasses for all types of construction.

The coating treatment available to these solutions allows the glass to provide excellent properties such as reinforced thermal insulation and solar control.

Both properties will allow buildings to reduce their consumption of air conditioning and lighting regardless of the climate in which they are located, since the glass will prevent the entry of heat from the sun, but from the light, making it easier to achieve indoor comfort conditions regardless of the season of the year.

Saint-Gobain Glass COOL-LITE in generic curtain wall

Specification
  • The high-performance glass from Saint-Gobain Glass facades provides a great variety of design and comfort.

    Its characteristics make them ideal glasses for all types of construction.

    The coating treatment available to these solutions allows the glass to provide excellent properties such as reinforced thermal insulation and solar control.

    Both properties will allow buildings to reduce their consumption of air conditioning and lighting regardless of the climate in which they are located, since the glass will prevent the entry of heat from the sun, but from the light, making it easier to achieve indoor comfort conditions regardless of the season of the year.

    Saint-Gobain Glass COOL-LITE in generic curtain wall

Technical specification
  • Unique ref.SGG-Glass-COOL-LITE
  • Collection setGlass
  • CollectionGlass COOL LITE
  • TypeObject (single object)
  • Date of publishing2020-01-17
  • Edition number1
Related
  • Material mainGlass
  • Designed inMexico
  • Manufactured inMexico
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
  • IFC classificationMaterial
  • UNSPSC nameGlass products
  • UNSPSC code301717
  • Uniclass 2015 CodePr_25_71_33
  • Uniclass 2015 DescriptionGlass and glazing sheets and profiles
  • CSI MasterFormat 2014 Code08 81 00
  • CSI MasterFormat 2014 TitleGlass Glazing
  • OmniClass TitleGlass Glazing
  • OmniClass Number23-17 15 11
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Mexico
United States
Costa Rica
Canada
El Salvador
Nicaragua
Guatemala
Honduras
Panama
Dominican Republic