Set your location and language to prioritise localised information. Continue
Saint-Gobain Glass EVO in generic balcony window

Saint-Gobain Glass EVO in generic balcony window

The Saint-Gobain glass range for the residential market EVO, consists of coatings of solar control and low emissivity that provide the perfect level of light transmission and thanks to the physical properties acquired, maximum comfort is achieved in housing.

This glass lets in an adequate amount of light to illuminate the interior spaces.

Installed in double glazing, it improves the thermal insulation of the room thus limiting energy losses in winter and summer, making it ideal for all types of climates. If it is installed in double glazing, the external noise input is considerably reduced, creating a more comfortable interior environment.

Available in three types:

  • EVO 50
  • EVO 67
  • EVO DUO

Saint-Gobain Glass EVO in generic balcony window

Specification
  • The Saint-Gobain glass range for the residential market EVO, consists of coatings of solar control and low emissivity that provide the perfect level of light transmission and thanks to the physical properties acquired, maximum comfort is achieved in housing.

    This glass lets in an adequate amount of light to illuminate the interior spaces.

    Installed in double glazing, it improves the thermal insulation of the room thus limiting energy losses in winter and summer, making it ideal for all types of climates. If it is installed in double glazing, the external noise input is considerably reduced, creating a more comfortable interior environment.

    Available in three types:

    • EVO 50
    • EVO 67
    • EVO DUO

    Saint-Gobain Glass EVO in generic balcony window

Technical specification
  • Unique ref.SGG-Glass-EVO
  • Collection setGlass
  • CollectionGlass EVO
  • TypeObject (single object)
  • Date of publishing2020-01-17
  • Edition number1
Related
  • Material mainGlass
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
  • IFC classificationMaterial
  • UNSPSC nameGlass products
  • UNSPSC code301717
  • Uniclass 2015 CodePr_25_71_33
  • Uniclass 2015 DescriptionGlass and glazing sheets and profiles
  • CSI MasterFormat 2014 Code08 81 00
  • CSI MasterFormat 2014 TitleGlass Glazing
  • OmniClass TitleGlass Glazing
  • OmniClass Number23-17 15 11
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
Costa Rica
Dominican Republic
El Salvador
Guatemala
Honduras
Mexico
Nicaragua
Panama
United States