Publish your products
Gyproc - External Wall systems (STC 46) - Glasroc X board
Gyproc - External Wall systems (STC 46) - Glasroc X board

    Gyproc - External Wall systems (STC 46) - Glasroc X board

    Drywall system for exterior applications.

    GypWall Total thickness 121 mm.

    - Single frame C74U76 @600mm. Back to Back

    - External side 2x16mm. Gyproc FireStop board

    - Internal side 12.5mm. Gyproc Glasroc X board

    - ISOVER Insulation 40K

    Product List :

    Board

    - Gyproc Glasroc X board 12.5mm.

    Gyproc Glasroc X Board is reinforced board with a glass-mat on both surfaces and finished with a UV resistant coating, providing outstanding performance for exterior application.

    - Gyproc FireStop board 16mm.

    Gyproc FireStop Board 16mm comprise of gypsum compound mixed with fiberglass and micro-silica in the core, bounded in pink faced paper. It is universally used in Gyproc wall partitioning systems, wall linings and ceiling systems to give increased fire protection. Made from natural gypsum, Gyproc FireStop Board is manufactured with leading edge technology to meet international standards.

    Insulation

    - ISOVER Insulation 40 kg/m³

    Isover glass wool insulation which made of high quality fiberglass with the property of excellent resistance to heat and high temperatures indoors. Used with Gyproc drywall system to increase the efficiency of heat insulation and soundproofing between rooms interior.

    Technical specification
    • Unique ref.Gyproc_External-Wall-Systems-STC46-glasroc-x-board
    • Product familyGyproc
    • Product groupWall
    • TypeBuilding Materials
    • Date of publishing2024-03-07
    • Edition number1
    • Depth (mm)121
    Related
    • Material mainGypsum
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryWalls - Wall
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_10_30_35
    • Uniclass 2015 DescriptionGypsum board partition systems
    • OmniClass Number23-15 11 11 11 11
    • OmniClass TitleMetal Framed Gypsum Board Fixed Partitions

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit