Publish your products
Gyproc - Wall Systems 1hr. Fire rated (STC 47) - All-in Wall board
Gyproc - Wall Systems 1hr. Fire rated (STC 47) - All-in Wall board

    Gyproc - Wall Systems 1hr. Fire rated (STC 47) - All-in Wall board

    Drywall with fire resistance system.

    GypWall Total thickness 96 mm.

    - Single frame C62U64 @600mm.

    - 16mm. Gyproc All-in Wall board

    - ISOVER Insulation 24K

    Product List :

    Board

    - Gyproc All-in Wall board 16mm.

    Gyproc DuraLine is a high impact resistant gypsum board increasing robustness for high traffic areas, internal dry lining of buildings where a more durable surface is required. It can be used in applications such as schools and recreational buildings, hospitals and other institutional buildings, public circulation areas of commercial buildings, hotels and industrial permises. Gyproc DuraLine gypsum core, incorporating glass fiber and other fire protective additives, is encased in, and firmly bonded to, strong mustard yellow coloured paper liners.

    Insulation

    - ISOVER Insulation 40 kg/m³

    Isover glass wool insulation which made of high quality fiberglass with the property of excellent resistance to heat and high temperatures indoors. Used with Gyproc drywall system to increase the efficiency of heat insulation and soundproofing between rooms interior.

    Technical specification
    • Unique ref.Gyproc_wall-systems-1hr-fire-rated-STC47-all-in-wall-board
    • Product familyGyproc
    • Product groupWall
    • TypeBuilding Materials
    • Date of publishing2024-06-06
    • Edition number1
    Related
    • Material mainGypsum
    • Material secondaryGalvanized steel
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryWalls - Wall
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_10_30_35
    • Uniclass 2015 DescriptionGypsum board partition systems
    • OmniClass Number23-15 11 11 11 11
    • OmniClass TitleMetal Framed Gypsum Board Fixed Partitions

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit