Publish your products
Gyproc - Wall Systems 2hr. Fire rated (STC 55) - Habito board
Gyproc - Wall Systems 2hr. Fire rated (STC 55) - Habito board
Gyproc - Wall Systems 2hr. Fire rated (STC 55) - Habito board

    Gyproc - Wall Systems 2hr. Fire rated (STC 55) - Habito board

    Drywall with fire resistance system.

    GypWall Total thickness 102 mm.

    - Single frame C49U51 @600mm.

    - Inner layer 13mm. Gyproc FireStop board

    - Outer layer 12.5mm. Gyproc Habito board

    - ISOVER Insulation 40K

    Product List :

    Board

    - Gyproc Habito board 12.5mm.

    Gyproc Habito Boards are part of a new generation of product specially designed to allow you to style your living space in a fast and functional way. Gyproc Habito is engineered to support the way you live. The secret of its effectiveness lies in its innovative board technology which provides a considerably enhanced performance compared with standard plasterboard. Gyproc Habito gives homeowners the freedom to make walls their own, installing or removing fixing depending on their own needs.

    • 12 times stronger than normal gypsum board
    • Support weight up to 30 kg per screw point * only static weight without movement or having an external force acting
    • Easy to hang objects on the wall. Just use a No. 10 wood screw with a normal screwdriver.
    • Robust & durable
    • It has a good soundproofing value.

    - Gyproc FireStop board 13mm.

    Gyproc FireStop Board 13mm comprise of gypsum compound mixed with fiberglass and micro-silica in the core, bounded in pink faced paper. It is universally used in Gyproc wall partitioning systems, wall linings and ceiling systems to give increased fire protection. Made from natural gypsum, Gyproc FireStop Board is manufactured with leading edge technology to meet international standards

    Insulation

    - ISOVER Insulation 40 kg/m³

    Isover glass wool insulation which made of high quality fiberglass with the property of excellent resistance to heat and high temperatures indoors. Used with Gyproc drywall system to increase the efficiency of heat insulation and soundproofing between rooms interior.

    Technical specification
    • Unique ref.Gyproc_wall-systems-2hr-fire-rated-STC55-habito-board
    • Product familyGyproc
    • Product groupWall
    • TypeBuilding Materials
    • Date of publishing2024-03-07
    • Edition number1
    • Depth (mm)102
    Related
    • Material mainGypsum
    • Material secondaryGalvanized steel
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryWalls - Wall
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_10_30_35
    • Uniclass 2015 DescriptionGypsum board partition systems
    • OmniClass Number23-15 11 11 11 11
    • OmniClass TitleMetal Framed Gypsum Board Fixed Partitions

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit