We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

12000 Series Solid Oak Executive Wood Lockers Double Tier 3 Wide

Unique ref.: 12000_Series_Solid_Oak_Executive_Wood_Lockers_Double_Tier_3_Wide
Brand: Salsbury Industries
Product family: Wood Lockers
Product group: 16" Wide Solid Oak Executive - Double Tier
Width (inches): 48
Height (inches): 76
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (7)
Features

Constructed with attractive solid oak raised panel doors

Solid oak executive lockers combine the strength and durability of solid wood with the natural beauty of oak

Ideal for health clubs, locker rooms, country clubs, day spas, golf clubs or wherever a professional environment is desired

Available in a light oak, medium oak or dark oak finish and include a gold finish name / number plate

Solid oak executive lockers include a black laminated base and are 6 feet high (add 4" for base)

18" deep solid oak executive lockers have a compartment size that is 14-3/4" wide, 34-3/4" high and 16-3/4" deep

21" deep solid oak executive lockers have a compartment size that is 14-3/4" wide, 34-3/4" high and 19-3/4" deep

24" deep solid oak executive lockers have a compartment size that is 14-3/4" wide, 34-3/4" high and 22-3/4" deep

Each compartment includes a 5" deep shelf and a double prong ceiling hook

Available as 1 wide or 3 wide units

1 wide units come fully assembled while 3 wide units require minor assembly

All locker doors are 16" wide x 3/4" deep and include a gold finish cylinder cam lock with 2 keys

Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936


Material main: Wood
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Shelving & Storage
Uniclass 1.4 Code: L82113
Uniclass 1.4 Description: Lockers
Uniclass 2.0 Code: PR-35-77-48
Uniclass 2.0 Description: Lockers
Uniclass 2015 Code: Pr_40_30_78_48
Uniclass 2015 Description: Lockers
NBS Reference Code: 35-77-48
NBS Reference Description: Lockers
CSI MasterFormat 2014 Code: 10 51 16
CSI MasterFormat 2014 Title: Wood Lockers
OmniClass Number: 23-29 15 15 13
OmniClass Title: Wood Lockers
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Application Health clubs ; Locker rooms ; Country clubs ; Day spas ; Golf clubs ; Wherever a professional environment is desired
Colour Light Oak ; Medium Oak ; Dark Oak
Configuration 3 Units Wide
Door Material Solid Oak
Door Thickness 0.75 in
Lock Type Gold finish cylinder cam lock with 2 keys
Locker Type Executive Wood Locker
Material Solid Oak
Number Of Doors 6 qty
Overall Depth 18 to 24"
Overall Width 48 in
Panel Thickness 0.75 in
Unit Height 6' 0" — 6' 4"

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Light Oak ; Medium Oak ; Dark Oak
Material Solid Oak

BIMobject®