Publish your products
3300 Series Cluster Box Units Mailboxes

3300 Series Cluster Box Units Mailboxes

Made of heavy duty aluminum and stainless steel hardware, Salsbury 3300 series U.S.P.S. approved Cluster Box Units (CBU’s) are accessed from the front through two (2) easy opening master door panels. The durable and corrosion resistant units feature a powder coated finish available in six (6) contemporary colors. Each CBU includes one or more fully integrated parcel lockers and a matching pedestal. Each pre- numbered aluminum door includes a heavy duty five (5) pin cylinder cam lock with a dust/rain shield and three (3) keys. One additional compartment in each CBU is labeled “Outgoing Mail” and includes a weather protection flap and an 11-3/4” W x 3/4” H mail slot. An attractive option for new and existing CBU installations are Salsbury 3300R series U.S.P.S. approved Regency® Decorative CBU’s.

Specification
  • Salsbury Industries is officially licensed and authorized by the U.S. Postal Service to manufacture Cluster Box Units (CBU's)
    Manufactured by Salsbury Industries to U.S.P.S. "F" Specifications
    License # 1CDSEQ-08-B-0026
    Ideal for commercial and residential developments
    Include matching pedestal
    Constructed of heavy duty aluminum and stainless steel hardware
    Feature a durable powder coated finish available in sandstone, bronze, green, black, white and gray (for replacement units only)
    Accessed from the front through 2 easy opening master door panels
    Available in "A" size doors (12-3/4" W x 3-1/8" H) and larger "B" size doors (12-3/4" W x 4-7/8" H)
    Doors include a heavy duty 5 pin cylinder cam lock with a dust/rain shield and 3 keys
    One compartment is labeled "Outgoing Mail" and includes a weather protection flap and an 11-3/4" W x 3/4" H mail slot
    Include a carrier access door for U.S.P.S. installed master lock
    Include 1 or 2 fully integrated parcel locker(s): Small (12 3/4" W x 10 1/4" H) and Large (12 3/4" W x 13 3/4" H)
    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Technical specification
  • Unique ref.3300_Series_Cluster_Box_Units_Mailboxes
  • Product familyCommercial Mailboxes for USPS Delivery
  • Product groupStandard CBU's
  • TypeObject (single object)
  • Date of publishing2017-08-08
  • Edition number2
  • Height (inches)62.75
  • Width (inches)30.5
  • Depth (inches)18
Related
  • Material mainAluminum
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Post & Mail Boxes
  • Uniclass 2015 CodePr_40_70_50
  • Uniclass 2015 DescriptionMail equipment
  • CSI MasterFormat 2014 Code10 55 23
  • CSI MasterFormat 2014 TitleMail Boxes
  • OmniClass Number23-19 15 11
  • OmniClass TitleMail Boxes
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit