Publish your products
3600 Series Recessed Mounted 4B+ Horizontal Mailboxes-Front Loading-7 Door High Units

3600 Series Recessed Mounted 4B+ Horizontal Mailboxes-Front Loading-7 Door High Units

Made entirely of aluminum, Salsbury 3600 series U.S.P.S. approved standard 4B+ horizontal mailboxes are available in units with standard A doors and larger B doors. Units with standard "A" doors are available in 3, 4 or 5 doors wide and 5, 6 or 7 doors high. Units with larger "B" doors are available in 2 doors wide and 5, 6 or 7 doors high. Each aluminum door includes a five (5) pin cylinder cam lock with two (2) keys and a 2'' W x 5/8'' H clear plastic card holder (card included) to identify the tenant’s name and/or box number. The mailbox compartments are made of sheet aluminum. Custom engraved placards (#3667) are available as an option upon request. Standard 4B+ horizontal mailboxes feature a durable powder coated finish available in three (3) contemporary colors and are ideal for apartments, condominiums, commercial buildings, colleges and schools and many other applications.

Specification
  • 4B+ horizontal mailboxes are U.S.P.S. approved for replacement and/or retrofit installations. For new construction, see Salsbury Industries' Cluster Box Units and 4C Horizontal Mailboxes.

    Manufactured by Salsbury Industries to USPS-STD-4B+ Specifications

    Ideal for apartments, condominiums, commercial buildings and residential developments

    Made entirely of aluminum

    Feature a durable powder coated finish available in aluminum, bronze and sandstone

    Available in "A" size doors (6-1/2" W x 5-1/4" H) and larger "B" size doors (13" W x 5-1/4" H)

    Units with standard "A" size doors are available in 3, 4 or 5 doors wide and 5, 6 or 7 doors high

    Units with larger "B" size doors are available in 2 doors wide and 5, 6 or 7 doors high

    Doors include a 5 pin cylinder cam lock (with 2 keys)

    One mailbox opening is required for a master postal lock (installed by the U.S.P.S.) and cannot be used for mail distribution

    Front loading door panel swings on a continuous hinge

    Include factory installed 3/4" W x 1/4" D trim and a solid rear cover

    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Technical specification
  • Unique ref.3600_Series_Recessed_Mounted_4B_Horizontal_Mailboxes_Front_Loading_7_Door_High_Units
  • Product familyCommercial Mailboxes for USPS Delivery
  • Product group4B+ Horizontal Mailboxes
  • TypeObject (single object)
  • Date of publishing2018-06-15
  • Edition number1
  • Height (inches)40.75
  • Depth (inches)16.5
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Post & Mail Boxes
  • Uniclass 2015 CodePr_40_70_50
  • Uniclass 2015 DescriptionMail equipment
  • CSI MasterFormat 2014 Code10 55 23
  • CSI MasterFormat 2014 TitleMail Boxes
  • OmniClass Number23-19 15 11
  • OmniClass TitleMail Boxes
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit