Publish your products
4975 Series Courier Box - Private Access Mailbox
4975 Series Courier Box - Private Access Mailbox
4975 Series Courier Box - Private Access Mailbox
4975 Series Courier Box - Private Access Mailbox

    4975 Series Courier Box - Private Access Mailbox

    Made of 14 gauge steel, Salsbury courier boxes provide a convenient means of depositing and collecting mail, documents, small packages and other items. Courier boxes feature a durable powder coated finish available in three (3) contemporary colors (or primer). Each courier box user access door is equipped with a three (3) point locking mechanism with three (3) keys to protect its contents. Courier boxes can withstand severe weather conditions and are suitable when a secure environment is required. Courier boxes are ideal for colleges and schools, military bases, commercial buildings, libraries, government agencies, businesses and many other applications.

    Specification
    • Features

      Courier boxes for Private Access

      Ideal for colleges, schools, apartments, condominiums, office buildings, corporate mail centers, military bases and many other applications

      Made of 14 gauge steel

      Feature a durable powder coated finish available in blue, gray, white and primer

      Equipped with a 3 point locking mechanism (with 3 keys)

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

    Technical specification
    • Unique ref.4975_Series_Courier_Box_Private_Access_Mailbox
    • Product familyPrivate Commercial Mailboxes
    • Product groupFree-Standing Mailboxes
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (inches)49
    • Width (inches)20
    • Depth (inches)26
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Post & Mail Boxes
    • Uniclass 2015 CodePr_40_70_50
    • Uniclass 2015 DescriptionMail equipment
    • CSI MasterFormat 2014 Code10 55 23
    • CSI MasterFormat 2014 TitleMail Boxes
    • OmniClass Number23-19 15 11
    • OmniClass TitleMail Boxes
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit