Publish your products
70000 Series Standard Metal Gear Lockers
70000 Series Standard Metal Gear Lockers

    70000 Series Standard Metal Gear Lockers

    Constructed of 16 gauge steel, Salsbury standard gear lockers are ideal when a secure environment for equipment, uniforms, clothing and many other applica- tions is needed. Standard gear lockers are available with a solid front door panel (#71024) or a vented front door panel (#72024). Doors open from left to right and are attached to the gear locker with four (4) heavy duty hinges allowing for smooth operation. Measuring 24" deep, standard gear lockers are two (2) feet wide and six (6) feet high. They are available in a gray, tan or blue powder coat- ed finish and as unassembled or assembled units. Standard gear lockers feature a 13-3/4’’ deep upper shelf with a 12’’ W x 12-1/2’’ H x 13-3/4’’ D top compart- ment that includes a recessed hasp. They also include two (2) single wall hooks, a coat rod and a 14’’ high foot locker. The foot locker includes a hinged lid and a vented front panel with a padlock hasp for secure equipment storage. Built-in locks (#77710 for combination and #77715 for key) and padlocks (#77720 for combination and #77725 for key) are available as options upon request for the master door and the interior top compartment. Combination and keyed padlocks (#77720 and #77725) are available as options upon request for the foot lockers.

    Specification
    • Constructed of 16 gauge steel

      Ideal for high schools, locker rooms, sports facilities, police and fire stations and many other applications where a secure environment is needed

      Available as unassembled or assembled (additional charge for assembled)

      Feature a durable powder coated finish available in gray, tan or blue

      Units are 24" wide, 72" high and 24" deep

      Units feature a solid or ventilated door that include a recessed handle and hasp for added security and can accommodate a built-in lock or padlock

      Doors open from left to right and are attached with 4 heavy duty hinges allowing for smooth operation

      Units feature a 13 3/4" D upper shelf and a 12" wide, 12 1/2" high, 13 3/4" deep top compartment with a steel padlock hasp

      Units feature 2 steel coat hooks, a coat rod and a 14" high foot locker with a hinged lid and recessed padlock hasp for secure storage

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

    Technical specification
    • Unique ref.70000_Series_Standard_Metal_Gear_Lockers
    • Product familyMetal Lockers
    • Product groupStandard Gear Metal Lockers
    • TypeObject (single object)
    • Date of publishing2018-10-19
    • Edition number1
    • Height (inches)72
    • Width (inches)24
    • Depth (inches)24
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-19 13 11
    • OmniClass TitleMetal Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit