Publish your products
77771 Series Aluminum ADA Locker Benches
77771 Series Aluminum ADA Locker Benches
77771 Series Aluminum ADA Locker Benches
77771 Series Aluminum ADA Locker Benches

    77771 Series Aluminum ADA Locker Benches

    Salsbury aluminum ADA locker benches combine a traditional look with strength and durability and are an excellent addition to facilities that require accessibility. Constructed entirely of aluminum, the anodized seating area is 1-3/4" thick, 20" deep, 42” or 48" wide and 18" high. Aluminum ADA locker benches are available in two (2) configurations, one with back support (39" high) 4-1/2 and one without back support (18” high). Aluminum ADA locker benches with back supports can be placed in an open area while those without back supports are designed to be installed flush against a wall. Each seating area meets ADA requirements and include four (4) 3" diameter bolt mounted pedestals with two (2) mounting holes to secure to the ground. Pedestals feature a durable powder coated aluminum finish. Minor assembly is required.

    Specification
    • Meets ADA seating area requirements of 42" Wide, 18" High and 20" Deep.

      Model without back support designed to be installed flush against a wall for back support.

      Model with back support can be placed in open area, ADA installation requirements should still be followed.

      Constructed entirely of aluminum.

      Ideal for industrial, office or recreational locker room facilities.

      Combine a traditional look with strength and durability.

      Anodized aluminum seating area features rounded edges for comfortable seating.

      Includes two (2) bolt mounted pedestals in an aluminum powder coated finish.

      Benches are delivered unassembled - minor assembly required.

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936.

    Technical specification
    • Unique ref.77771_Series_Aluminum_ADA_Locker_Benches
    • Product familyADA Locker Benches
    • Product groupAluminum Locker Benches
    • TypeObject (single object)
    • Date of publishing2018-11-28
    • Edition number1
    • Width (inches)42
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_07
    • Uniclass 2015 DescriptionBenches
    • CSI MasterFormat 2014 Code10 51 53
    • CSI MasterFormat 2014 TitleLocker Room Benches
    • OmniClass Number23-21 25 19 11 13
    • OmniClass TitleBenches
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit