Publish your products
77781D Series Designer Wood ADA Locker Benches
77781D Series Designer Wood ADA Locker Benches
77781D Series Designer Wood ADA Locker Benches
77781D Series Designer Wood ADA Locker Benches
    Archived

    77781D Series Designer Wood ADA Locker Benches

    Salsbury designer wood ADA locker benches combine a traditional look with strength and durability and are an excellent addition to facilities that require accessibility. Constructed of industrial grade particleboard and covered with durable high pressure laminate, the seating area is 1-1/4" thick, 20" deep, 42" or 48" wide and 18" high. Designer wood ADA locker benches are available in two (2) configurations, one with back support (39" high) and one without back support (18" high). Designer wood ADA locker benches with back supports can be placed in an open area while those without back supports are designed to be installed flush against a wall. Each seating area meets ADA requirements and include four (4) 3" diameter bolt mounted pedestals with two (2) mounting holes to secure to the ground. Pedestals feature a durable powder coated black finish. Minor assembly is required.

    Specification
    • Meets ADA seating area requirements of 42” Wide, 18” High and 20” Deep.

      Model without back support designed to be installed flush against a wall for back support.

      Model with back support can be placed in open area, ADA installation requirements should still be followed.

      Constructed of industrial grade particleboard and covered with durable high pressure laminate.

      Ideal for industrial, office or recreational locker room facilities.

      Combine a traditional look with strength and durability.

      Available in gray, blue, black, maple, cherry and mahogany finish.

      The wood seating area is 1-1/4” thick.

      Includes two (2) bolt mounted pedestals in an aluminum powder coated finish.

      Benches are delivered unassembled - minor assembly required.

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936.

    Technical specification
    • Unique ref.77781D_Series_Designer_Wood_ADA_Locker_Benches
    • Product familyADA Locker Benches
    • Product groupDesigner Wood Locker Benches
    • TypeObject (single object)
    • Date of publishing2018-11-28
    • Edition number1
    • Width (inches)42
    Related
    • Material mainMDF
    • Material secondaryLaminate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_07
    • Uniclass 2015 DescriptionBenches
    • CSI MasterFormat 2014 Code10 51 53
    • CSI MasterFormat 2014 TitleLocker Room Benches
    • OmniClass Number23-21 25 19 11 13
    • OmniClass TitleBenches
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit