Publish your products
92000 Series Plastic Lockers - Double Tier - 3 Wide
92000 Series Plastic Lockers - Double Tier - 3 Wide
92000 Series Plastic Lockers - Double Tier - 3 Wide

    92000 Series Plastic Lockers - Double Tier - 3 Wide

    Constructed of high grade ABS plastic, Salsbury 92000 series water resistant plastic lockers are ideal for pool areas, gyms, restaurants and other high humidity environments. Available in double tier configurations, plastic lockers are 73” high (adjustable legs can increase height to 74”) and 18” deep and are available as unassembled or assembled units. 12" wide plastic lockers feature a gray, tan or blue door finish and a dark gray body and compartment finish providing an attractive two-tone appearance. One wide lockers are 12-3/4” wide and three (3) wide lockers are 38-1/4" wide. All locker doors include stainless steel hinges and a stainless steel hasp – padlocks (#99920 for combination and #99925 for key) are available as an option upon request. Dark gray plastic sloping hoods (#99951 for one wide lockers and #99953 for three (3) wide lockers), dark gray compartment shelves (#99998) and custom engraved name / number plates (#99960) are also available as options upon request.

    Specification
    • Constructed of water resistant high grade ABS plastic that combines strength and durability

      Ideal for pool areas, gyms, restaurants, sports and athletic facilities and other high humidity environments

      Available as unassembled or assembled (additional charge for assembled)

      Available in a gray, tan or blue door finish with a dark gray body and compartment finish providing an attractive two-tone appearance

      Units are 73" high (adjustable legs can increase height to 74") and 18" deep

      Units have compartment sizes that are 11" wide and 35" high

      Each compartment includes a coat rod and grooves that can accommodate up to 6 optional compartment shelves

      Available as 1 wide or 3 wide units

      All locker doors are 12" wide

      Include stainless steel hinges and a stainless steel hasp to accommodate optional padlocks

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

    Technical specification
    • Unique ref.92000_Series_Plastic_Lockers_Double_Tier_3_Wide
    • Product familyPlastic Lockers
    • Product group12" Wide Plastic - Double Tier
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (inches)74
    • Width (inches)38.25
    • Depth (inches)18
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 26
    • CSI MasterFormat 2014 TitlePlastic Lockers
    • OmniClass Number23-29 15 15 17
    • OmniClass TitlePlastic Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit