Publish your products
Heavy Duty Rural Mailbox
Heavy Duty Rural Mailbox
Heavy Duty Rural Mailbox
Heavy Duty Rural Mailbox

    Heavy Duty Rural Mailbox

    Made entirely of aluminum, Salsbury U.S.P.S. approved 4800 series heavy duty rural mailboxes feature a 1/8'' thick extruded aluminum body and a 1/8'' thick die cast aluminum front door and rear cover. Heavy duty rural mailboxes also feature a durable powder coated finish available in four (4) contemporary colors and include an adjustable red signal flag and a magnetic door catch. The die cast door is attached to the body with a full width stainless steel hinge allowing for smooth operation. Heavy duty rural mailboxes can be mounted on standard, decorative or deluxe mailbox posts, spreaders or a base of your choice. Rural mailboxes are approved for U.S.P.S. curbside mail delivery.

    Specification
    • Features

      • Mailboxes are U.S.P.S. approved
      • Manufactured by Salsbury Industries to USPS-STD-7B specifications
      • Made entirely of aluminum
      • Constructed of a 1/8" thick extruded aluminum body with a 1/8" thick die cast aluminum front door and rear cover
      • The die cast door is attached to the body with a full-width stainless steel hinge allowing for smooth operation
      • Feature a durable powder coated finish available in black, green, beige and white
      • Include an adjustable red signal flag and a magnetic door catch
      • Mailboxes can be mounted on posts and in columns, masonry or walls
      • Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936


      Options

      • Bolt mounted or in-ground mounted standard post, classic post, decorative post and deluxe post
      • Multiple heavy duty rural mailboxes can be mounted on the 2-sided classic post, 2-sided deluxe post for 2 mailboxes,
      • 2-sided deluxe post for 4 mailboxes and on the standard post using spreaders
      • Newspaper holder
      • Custom vinyl numbers / letters
      • Replacement red signal flag
    Technical specification
    • Unique ref.heavy-duty-rural-mailbox
    • Product familyResidential Mailboxes
    • Product groupResidential Mailboxes
    • TypeObject (single object)
    • Date of publishing2021-09-09
    • Edition number1
    • Height (inches)9.5
    • Width (inches)7.5
    • Depth (inches)20.5
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)15
    Classification
    • BIMobject CategoryFurniture - Post & Mail Boxes
    • Uniclass 2015 CodePr_40_70_50
    • Uniclass 2015 DescriptionMail equipment
    • CSI MasterFormat 2014 Code10 55 23
    • CSI MasterFormat 2014 TitleMail Boxes
    • OmniClass Number23-19 15 11
    • OmniClass TitleMail Boxes
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit