Publish your products
Hat rack 212BVS
Hat rack 212BVS
    Samefa

    Hat rack 212BVS

    With the wall mounted Coat and Hat Rack 212BVS or 212BVSK with hanging rail you can create a modified cloakroom system for both private and public spaces. It is available in any length of your choosing. The material is nickel plated steel or powder coated paint in different colors to harmonize with the surrounding environment. Coat and Hat Rack 212BVS comes with ten anchor hooks per meter where you can hang jackets and coats.

    Specification
    • Availible in any length and powder coated in any RAL-color!

      Coat and Hat Rack 212BVS
      Examples:
      Art.no for 1300mm: SAMEFA 212BVS-1300
      Art.no for 2600mm: SAMEFA 212BVS-2600 (Any length of your preferences!)
      10 anchor hooks / meter
      The maximum distance between brackets is 1300 mm.
      When ordering a colored shelf there is black or white plastic endings on brackets.

      Coat and Hat Rack 212BVSK (with hanging rail)
      Examples:
      Art.no for 1300mm: SAMEFA 212BVSK-1300
      Art.no for 2600mm: SAMEFA 212BVSK-2600 (Any length of your preferences!)
      5 anchor hooks / meter
      The maximum distance between brackets is 1300 mm.
      When ordering a colored shelf there is black or white plastic endings on brackets.

      Also availible as semicoated (Brackets in any color).

    Technical specification
    • Unique ref.SAMEFA-212BVS
    • Product familyClothing storage
    • Product groupShoe shelf
    • TypeObject (single object)
    • Date of publishing2020-04-08
    • Edition number1
    • Height (mm)500
    • Width (mm)5000
    • Depth (mm)366
    Related
    • Material mainSteel
    • Material secondaryBrass
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)11
    Classification
    • BIMobject CategoryFurniture - Hooks & Hangers
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_17
    • Uniclass 2015 DescriptionCoat racks
    • CSI MasterFormat 2014 Code10 57 13
    • CSI MasterFormat 2014 TitleHat and Coat Racks
    • OmniClass Number23-21 15 17 13
    • OmniClass TitleHat Racks

    Region availability

    Europe
    Sweden