Publish your products
SAMEFA 211BVSsko
Samefa

SAMEFA 211BVSsko

This model 211BVSsko is a wall mounted Shoe Rack for both private and public spaces. Its available in any length of your choosing. The material is nickel plated steel or powder coated paint in different colors to harmonize with the surrounding environment. 

Specification
  • Available in any length and powder coated in any RAL Classic color!

    Shoe Rack 211BVSsko
    Examples:
    Art.no for 1300mm: SAMEFA 211BVSsko-1300
    Art.no for 2600mm: SAMEFA 211BVSsko-2600 (Any length of your preferences)
    The maximum distance between brackets is 1300 mm.
    When ordering a colored shelf there is black or white plastic endings on brackets (see pictures).

    Also available as semi-coated (Brackets in any color).

Technical specification
  • Unique ref.SAMEFA-211BVSsko
  • Product familyClothing storage
  • Product groupShoe shelf
  • TypeObject (single object)
  • Date of publishing2020-04-08
  • Edition number1
  • Height (mm)250
  • Width (mm)5000
  • Depth (mm)366
Related
  • Material mainSteel
  • Material secondaryBrass
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)11
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78_17
  • Uniclass 2015 DescriptionCoat racks
  • CSI MasterFormat 2014 Code10 57 13
  • CSI MasterFormat 2014 TitleHat and Coat Racks
  • OmniClass Number23-21 15 17 13
  • OmniClass TitleHat Racks

Region availability

Europe
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit