Air to Water MONO OUTDOOR (880x798x310)
Samsung

Air to Water MONO OUTDOOR (880x798x310)

· Air-to-water heat pump for domestic hot water production and space heating/cooling · Connectable to Samsung tank integrated unit or to third party equipment thanks to the Mono control kit · Integrated plate heat exchanger · Maximum 65°C leaving water temperature by heat pump down to +10°C (max. 60°C down to -5°C) · Operation range down to -25 °C outdoor temperature · 4-Step Quiet mode · SCOP rating of A+++ · Inverter Twin Rotary outdoor unit compressor · 2-zone control, suitable for floor heating and radiators · SmartThings compatible with optional Wi-Fi Kit · Energy monitoring through touch controller · PV and Smart Grid ready
Specification
  • 5.00 kW(C); 5.00 kW(H); R32 (GWP=675) ; (Φ, #, V, Hz) 1,2,220-240,50

Technical specification
  • Unique ref.AE050JXYDEH-EU
  • Collection setOutdoor Unit
  • CollectionAir to Water Heating
  • TypeObject (single object)
  • Date of publishing2020-09-16
  • Edition number1
  • Height (mm)798
  • Width (mm)880
  • Depth (mm)310
Related
  • Material mainSteel
  • Material secondaryCopper
  • Designed inSouth Korea
  • Manufactured inSouth Korea
  • Weight Net (Kg)59
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationHeat Exchanger
  • UNSPSC nameCondensing units
  • UNSPSC code40101704
  • Uniclass 1.4 CodeJT5
  • Uniclass 1.4 DescriptionCooling
  • Uniclass 2.0 CodePR-60-13-02
  • Uniclass 2.0 DescriptionAir Cooled Condensing Units
  • Uniclass 2015 CodePr_70_65_03_02
  • Uniclass 2015 DescriptionAir cooled condensing units
  • NBS Reference Code60-13-02
  • NBS Reference DescriptionAir Cooled Condensing Units
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 43 00
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe
Albania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Lithuania
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Russia
Liechtenstein
Latvia
Jersey
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Vatican City
Åland Islands