Publish your products
Hylex Inverter Driven Heat Pump Condensing Unit
Hylex Inverter Driven Heat Pump Condensing Unit
Hylex Inverter Driven Heat Pump Condensing Unit
Hylex Inverter Driven Heat Pump Condensing Unit

    Hylex Inverter Driven Heat Pump Condensing Unit

    4.4 out of 5 stars4.4(8 reviews)

    Hylex™ units are universal, inverter driven heat pumps that can connect to any coil with a TXV (conditions apply) that can be applied to full (new system) or partial (replacement) applications.

    The Hylex™ unit is our first universal, inverter-driven heat pump that serves as a direct replacement for a traditional cooling-only or heat pump unitary outdoor unit. In other words, the game is about to change for residential HVAC.

    • REUSE EXISTING REFRIGERANT PIPING

      The Hylex™ unit uses traditional unitary line sets where the liquid pipe does not require insulation and provides three suction pipe diameter options for even greater installation flexibility for replacement applications.

    • REUSE EXISTING CONTROLS WIRING

      Whether the system is configured as a cooling-only or heat pump, only 2 wires are required between the indoor and outdoor sections. In addition, the Hylex™ unit is compatible with virtually any 24VAC thermostat and can use standard solid-core 18 AWG control wire from the outdoor unit to the indoor section and to the thermostat.

    • COMPACT SIZE

      The Hylex™ unit has a smaller footprint compared to a traditional unitary (cube) unit, making it easier to move using a dolly, easier to get through gates and requires less space on the installers truck. In addition, its compact size makes it an ideal solution for new residential zero-lot-line properties.

    Specification
      • Universal, inverter driven heat pump
      • Connect to any coil with a TXV (conditions apply)
      • Provides 3 fan speed control of third-party units
      • 208-230V 1 PH

      Models

      AC024BXUPCH/AA (CXH24UPB)
      AC036BXUDCH/AA (CXH36UDB)
      AC036BXUPCH/AA (CXH36UPB)
      AC048BXUPCH/AA (CXH48UPB)
      AC060BXUPCH/AA (CXH60UPB)

    Technical specification
    • Unique ref.hylex-inverter-driven-heat-pump-condensing-unit
    • Product familyResidential
    • Product groupHylex
    • TypeObject (single object)
    • Date of publishing2023-04-04
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSouth Korea
    • Manufactured inSouth Korea
    Classification
    • BIMobject CategoryHVAC - Heat Pumps
    • IFC classificationCondenser
    • ETIM CodeEC001213
    • ETIM NameHeating heat pump
    • UNSPSC nameHeat pumps
    • UNSPSC code40101806
    • Uniclass 2015 CodePr_70_60_37
    • Uniclass 2015 DescriptionHeat pumps
    • CSI MasterFormat 2014 Code23 81 43
    • CSI MasterFormat 2014 TitleAir-Source Unitary Heat Pumps
    • OmniClass Number23-33 17 00
    • OmniClass TitleHeat Pumps

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States