Publish your products
New WCCare washbasin
New WCCare washbasin
New WCCare washbasin
    Sanindusa

    New WCCare washbasin

    Installation wall-mounted Glazed on all sides Not rectified Ergonomic shape adapted to the handicapped Front cutout for an easy approach to the basin Armrest on upper surface Wide side flaps for safe and comfortable armrest Shape of the side edges for easy grip helping the user s movement Reduced height of the basin that allows the approach to the washbasin of persons in wheelchairs
    Specification
    • 48011U-chromed embellishment ring _included_ 42902-Pneumatic fixation for washbasin 65 New Wccare _not included_ 4V9211-Universal tic tac pop up waste_not included_ 4V9411-Universal tic tac pop up waste with little ABS mirror_not included_ 4V9111-Universal tic tac pop up waste with big round mirror_not included_
    Technical specification
    • Unique ref.129320004_NewWccare_wall-hung-basin
    • Product familyNew Wccare
    • Product groupwashbasin
    • TypeObject (single object)
    • Date of publishing2020-01-24
    • Edition number1
    • Height (mm)158
    • Width (mm)652
    • Depth (mm)580
    Related
    • Material mainVitreous china
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)18
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins
    • CSI MasterFormat 2014 Code22 41 16.13
    • CSI MasterFormat 2014 TitleResidential Lavatories
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia Africa Europe Oceania North America South America
    China
    Algeria
    Austria
    Australia
    Costa Rica
    Colombia
    India
    Angola
    Belgium
    The Bahamas
    Israel
    Benin
    Bulgaria
    Japan
    Cameroon
    Croatia
    Jordan
    Côte d'Ivoire
    Cyprus
    Lebanon
    Ghana
    Czech Republic
    Oman
    Guinea-Bissau
    Estonia
    Qatar
    Mali
    France
    Saudi Arabia
    Mauritania
    Germany
    South Korea
    Morocco
    Greece
    Sri Lanka
    Mozambique
    Hungary
    Taiwan
    Nigeria
    Ireland
    United Arab Emirates
    South Africa
    Italy
    Sudan
    Latvia
    Tanzania
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit