Publish your products
Switch built-in cistern for low level wc
Sanindusa

Switch built-in cistern for low level wc

Concealed flushing cistern for a floor mounted toilet bowl Installation height depends on the selected toilet bowl Flushing cistern depth 120 mm For frontal activation Used for mounting a dual flush flushing plate The flushing cistern is insulated against condensation Silent HDV-filling valve Flushing cistern volume 6 litres Mounting for dual flush Large flush 6 L Small flush 3 L Connection to the water supply at the top middle-right side
Specification
  • General content _material included_ Angle valve for connection to the water supply DN 15 _1-2 _ Connection pipe to the toilet diam 45 x 380 mm diam 45 adapter piece Other parts necessary to fix and connect the product Compatible plates _not included_ 40003 - Orange 3-6L mechanism plate 40013 - Plan 3-6L mechanism plate 40023 - Easy 3-6L mechanism plate 40033 - Moon 3-6L mechanism plate 40043 - Square mechanism plate
Technical specification
  • Unique ref.40133_Switch_builtin-cistern-for-low-level-WC
  • Product familySwitch
  • Product groupToilet Cisterns
  • TypeObject (single object)
  • Date of publishing2020-01-24
  • Edition number1
  • Height (mm)806
  • Width (mm)510
  • Depth (mm)120
Related
  • Material mainABS
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)5
Classification
  • BIMobject CategorySanitary - Toilet Cisterns
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_93_89
  • Uniclass 2015 DescriptionWC cisterns
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia Africa Europe Oceania North America South America
China
Algeria
Austria
Australia
Costa Rica
Colombia
India
Angola
Belgium
The Bahamas
Israel
Benin
Bulgaria
Japan
Cameroon
Croatia
Jordan
Côte d'Ivoire
Cyprus
Lebanon
Ghana
Czech Republic
Oman
Guinea-Bissau
Estonia
Qatar
Mali
France
Saudi Arabia
Mauritania
Germany
South Korea
Morocco
Greece
Sri Lanka
Mozambique
Hungary
Taiwan
Nigeria
Ireland
United Arab Emirates
South Africa
Italy
Sudan
Latvia
Tanzania
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Russia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit