Publish your products
New ícone bidet mixer
Sanindusa

New ícone bidet mixer

Ceramic cartridge technology Single lever mixer with pop up waste to install on the basin With possibility to aplly flow rate limiter to 5L-min at 3 bar
Specification
  • Single lever bidet mixer ABS-metalic D63mm pop up waste Fixing kit 2 x M10x1-3-8 stainless steel flexible supply hoses
Technical specification
  • Unique ref.526040011_NewIcone_single-lever-bidet-mixer-with-popup-waste
  • Product familyNew Ícone
  • Product groupTaps-Mixers
  • TypeObject (single object)
  • Date of publishing2020-01-24
  • Edition number1
  • Height (mm)153
  • Width (mm)45
  • Depth (mm)155
Related
  • Material mainBrass
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)1
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia Africa Europe Oceania North America South America
China
Algeria
Austria
Australia
Costa Rica
Colombia
India
Angola
Belgium
The Bahamas
Israel
Benin
Bulgaria
Japan
Cameroon
Croatia
Jordan
Côte d'Ivoire
Cyprus
Lebanon
Ghana
Czech Republic
Oman
Guinea-Bissau
Estonia
Qatar
Mali
France
Saudi Arabia
Mauritania
Germany
South Korea
Morocco
Greece
Sri Lanka
Mozambique
Hungary
Taiwan
Nigeria
Ireland
United Arab Emirates
South Africa
Italy
Sudan
Latvia
Tanzania
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Russia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit