Publish your products
Easy shower mixer with medical lever
Sanindusa

Easy shower mixer with medical lever

Ceramic cartridge technology Single lever mixer with medical lever for an easy access to persons with limited mobility
Specification
  • Single lever shower mixer with hand shower 150cm flexible for hand shower and support for hand shower all inluded
Technical specification
  • Unique ref.536570111_Easy_shower-mixer-with-medical-lever
  • Product familyEasy
  • Product groupTaps-Mixers
  • TypeObject (single object)
  • Date of publishing2020-01-24
  • Edition number1
  • Height (mm)188
  • Width (mm)220
  • Depth (mm)255
Related
  • Material mainBrass
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)2
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_09
  • Uniclass 2015 DescriptionBath taps
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia Africa Europe Oceania North America South America
China
Algeria
Austria
Australia
Costa Rica
Colombia
India
Angola
Belgium
The Bahamas
Israel
Benin
Bulgaria
Japan
Cameroon
Croatia
Jordan
Côte d'Ivoire
Cyprus
Lebanon
Ghana
Czech Republic
Oman
Guinea-Bissau
Estonia
Qatar
Mali
France
Saudi Arabia
Mauritania
Germany
South Korea
Morocco
Greece
Sri Lanka
Mozambique
Hungary
Taiwan
Nigeria
Ireland
United Arab Emirates
South Africa
Italy
Sudan
Latvia
Tanzania
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Russia
Spain
Sweden
Switzerland
Ukraine
United Kingdom