Publish your products
Versus 120 Fixed panel for shower tray
Sanindusa

Versus 120 Fixed panel for shower tray

3.9 out of 5 stars3.9(16 reviews)
Reversible panel providing various application possibilities and combination Pre-assembled allowing for quick and easy installation Direct installation on the floor or on the shower tray Compatible with all Sanindusa shower trays Easy to instal and to clean Wide range of measures available
Specification
  • Sliding door with smooth running wheels Concealed fixings easy click cover profile and top caps Aluminum profile adjustable from 0 to 20 mm 4mm toughened safety glass Silicone sealants Handle with glossy metallic finish Fixing kit and assembly instruction
Technical specification
  • Unique ref.8931200011_Versus_shower-enclosure-panel-for-shower-tray
  • Product familyVersus
  • Product groupShower screens
  • TypeObject (single object)
  • Date of publishing2020-01-24
  • Edition number1
  • Height (mm)1900
  • Width (mm)1200
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)31
Classification
  • BIMobject CategorySanitary - Shower screens
  • IFC classificationFurnishing Element
  • UNSPSC nameBathtub or shower enclosures
  • UNSPSC code30181507
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 25
  • OmniClass TitleShower Screens
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Asia Africa Europe Oceania North America South America
China
Algeria
Austria
Australia
Costa Rica
Colombia
India
Angola
Belgium
The Bahamas
Israel
Benin
Bulgaria
Japan
Cameroon
Croatia
Jordan
Côte d'Ivoire
Cyprus
Lebanon
Ghana
Czech Republic
Oman
Guinea-Bissau
Estonia
Qatar
Mali
France
Saudi Arabia
Mauritania
Germany
South Korea
Morocco
Greece
Sri Lanka
Mozambique
Hungary
Taiwan
Nigeria
Ireland
United Arab Emirates
South Africa
Italy
Sudan
Latvia
Tanzania
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Russia
Spain
Sweden
Switzerland
Ukraine
United Kingdom