Publish your products
JULIA 1000x800x35(50) recessed rectangular shower tray (w/ anti slip)
Sanitana

JULIA 1000x800x35(50) recessed rectangular shower tray (w/ anti slip)

JULIA 1000x800x35(50) acrylic recessed rectangular shower tray (with anti slip) The JULIA acrylic shower trays collection includes several models with distinct features and dimensions. From recessed to self-standing models - with an anti-slip or smooth surface - this is a particularly versatile and competitive option. Made with an acrylic cast sheet with a gloss finish, it can be complemented with Ø65mm shower wastes and, of course, the correspondent Sanitana shower enclosure and mixer system.
Specification
  • Format: rectangular Type of installation: recessed Anti slip surface: yes Available colours: white Required shower waste: Ø65mm In the box: shower tray
Technical specification
  • Unique ref.S20030972400000
  • Product familyJulia
  • Product groupShower Trays
  • TypeObject (single object)
  • Date of publishing2019-06-26
  • Edition number1
  • Height (mm)50
  • Width (mm)1000
  • Depth (mm)800
Related
  • Material mainAcrylic
  • Material secondaryFiber Glass
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)12
Classification
  • BIMobject CategorySanitary - Shower trays
  • IFC classificationSanitary Terminal
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia Africa Europe South America North America
Bahrain
Algeria
Belgium
Chile
Collectivity of Saint Martin
Iran
Angola
Cyprus
Colombia
Costa Rica
Israel
Benin
Denmark
Suriname
Cuba
Jordan
Cape Verde
France
Martinique
Kuwait
Côte d'Ivoire
Germany
Lebanon
Democratic Republic of the Congo
Greece
Oman
Gabon
Ireland
Pakistan
Ghana
Italy
Palestine
Guinea
Lithuania
Qatar
Liberia
Luxembourg
Saudi Arabia
Libya
Malta
United Arab Emirates
Mali
Netherlands
Mauritania
Poland
Mauritius
Portugal
Morocco
Russia
Mozambique
Spain
Nigeria
Switzerland
Republic of the Congo
Ukraine
Reunion
United Kingdom
Senegal
South Africa
Tanzania
Tunisia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit