Publish your products
ALBUS 400 vitreous china countertop/wall-mounted washbasin
Sanitana

ALBUS 400 vitreous china countertop/wall-mounted washbasin

ALBUS 400 vitreous china countertop / wall-mounted washbasin A washbasin collection designed to be seen from all angles and perspectives, whose fluid surfaces are sure to surprise you. Made out of vitreous china, the ALBUS collection now includes both wall-mounted, countertop and semi-recessed versions, with sizes ranging from the compact width of 40cm to the spacious 100cm. ALBUS washbasins are available in versions with or without tap hole, overflow or soap ledges. The countertop versions are glazed on all sides.
Specification
  • Type of installation: countertop / wall-mounted Tap hole: yes (one) Position of tap hole: central Overflow: no Special features: compatible with Pike 40 vanity unit In the box: washbasin and fixing kit
Technical specification
  • Unique ref.S10203116400000
  • Product familyAlbus
  • Product groupWashbasins
  • TypeObject (single object)
  • Date of publishing2021-04-14
  • Edition number1
  • Height (mm)230
  • Width (mm)400
  • Depth (mm)110
Related
  • Material mainVitreous china
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)7
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011550
  • ETIM NameWashbasin
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia Africa Europe South America North America
Bahrain
Algeria
Belgium
Chile
Collectivity of Saint Martin
Iran
Angola
Cyprus
Colombia
Costa Rica
Israel
Benin
Denmark
Suriname
Cuba
Jordan
Cape Verde
France
Martinique
Kuwait
Côte d'Ivoire
Germany
Lebanon
Democratic Republic of the Congo
Greece
Oman
Gabon
Ireland
Pakistan
Ghana
Italy
Palestine
Guinea
Lithuania
Qatar
Liberia
Luxembourg
Saudi Arabia
Libya
Malta
United Arab Emirates
Mali
Netherlands
Mauritania
Poland
Mauritius
Portugal
Morocco
Russia
Mozambique
Spain
Nigeria
Switzerland
Republic of the Congo
Ukraine
Reunion
United Kingdom
Senegal
South Africa
Tanzania
Tunisia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit