Publish your products
Artline XL - Slider - Door - North
Artline XL - Slider - Door - North
    Sapa

    Artline XL - Slider - Door - North

    ARTLINE XL offers a minimalist, elegant and exclusive design in a large format. The sliding door is made of insulated aluminum profiles and is designed for optimal glass surfaces and openness in the architecture. The threshold is sunken into the floor and the frame can be completely built into adjacent walls to give a frameless impression.
    Motor control is available as an option.
    Configurations: A sliding door leaf with a fixed side light; Two sliding door leaves without side lights; Double-winged; Openable 90° floating corner.

    Artline is art with a purpose-quality, lightness and confort. Artline creates a floor to ceiling glass wall which can easily be opened and closed to let the outside come in. Artline’s impressive sizes, coupled with a minimal visible frame,allow building interiors to be flooded with light. Artline XL sliding system accommodates fillings of 45-46 mm or 47 -52mm Artline’ XL min. sightline of the interlocking profiles: 38mm Artline is equiped with quadruple synthetic or inox weels with dustproof ball-bearing. • Vent weight up to 450 kg • 3,5 meters high without reinforcement • Quadruple stainless-steel wheels on a double rail, dustproof ball bearing • Building depth frame: 150 mm • Vent depth: 57 mm • Max. glazing vent: 52 mm • Minimalistic design • Complies with marking • Burglary resistance class RC2
    Specification
    • Door leaf dimensions:
      Max height 3.5 m. Max width 2.8 m.
      Door leaf weight. Max 500 kg
      Glass rebate for triple-glazed panes with glass thickness 40-52 mm

    Technical specification
    • Unique ref.ArtlineXL-slider-north
    • Product familyWindows & Doors
    • Product groupAluminium Windows
    • TypeObject (single object)
    • Date of publishing2025-03-13
    • Edition number1
    • Height (mm)3500
    • Width (mm)2800
    • Depth (mm)150
    Related
    • Material mainAluminum
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    Europe
    Denmark
    Estonia
    Finland
    Latvia
    Lithuania
    Norway
    Poland
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit