Publish your products
Sapa Door 2086
Sapa Door 2086
Sapa Door 2086
Sapa Door 2086
Sapa Door 2086
Sapa Door 2086
Sapa Door 2086
Sapa Door 2086
    Sapa

    Sapa Door 2086

    An excellent door with high performance and large format based on a stable and proven construction with 86 mm deep well-insulated profiles. Door leaf profiles are available for narrow and modular locks. Available with side and overhead lights to create spacious entrance areas. Fold for glass and filling 20-56 (64) mm. Can also be combined with burglary protection up to RC3 and fire protection up to EI60 with or without smoke gas tightness.

    Specification
    • Air tightness acc. EN 12207, up to class 4.
      Wtare tightness acc. EN 12208, up to class 9A.
      Sound insulation, up to Rw 44 dB.
      U-value, down to 0.9 W/m²K.
      Burglary protection acc. EN 1627, up to RC3.
      Fire class EI 30 or EI 60.
      Flue gas density Sa/ S200

    Technical specification
    • Unique ref.Sapa_Door_2086
    • Product familyWindows & Doors
    • Product groupAluminium Doors
    • TypeObject (single object)
    • Date of publishing2016-09-15
    • Edition number1
    • Height (mm)3000
    • Width (mm)1450
    • Depth (mm)86
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)200
    Classification
    • BIMobject CategoryDoors - Glazed Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe
    Denmark
    Estonia
    Finland
    Latvia
    Lithuania
    Norway
    Poland
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit