Publish your products
Sapa Lift-and-Slide Door 2160 S
Sapa

Sapa Lift-and-Slide Door 2160 S

A high-quality lift-and-slide door that combines a low profile height with highly effective air tightness and excellent thermal properties. The construction of the sliding door is based on our classic 2160 optimized for medium sizes and with slightly slimmer profiles. It is made up of insulated aluminum profiles with frame depth 160 mm and door leaf depth 70 mm. The excellent thermal performance is achieved thanks to 50 mm wide fiberglass reinforced polyamide strips in combination with 3-glass insulating panes up to 53 mm. The lift-slide door has lift-slide fittings for very smooth and easy handling. When you turn the handle 180 degrees, the door leaf is lifted up a few millimeters on robust polyamide wheels so that it can be pushed to the side almost effortlessly.

Specification
  • Air tightness. Class 4 according to EN 12207 (600 Pa)
    Water tightness. E900 according to EN 12208 (900 Pa)
    Wind resistance. C3 according to EN12210 (1200 Pa)

Technical specification
  • Unique ref.Slider_2160S
  • Product familyWindows & Doors
  • Product groupAluminium Windows
  • TypeShowcase (model)
  • Date of publishing2018-03-12
  • Edition number1
  • Height (mm)2800
  • Width (mm)3100
  • Depth (mm)160
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)250
Classification
  • BIMobject CategoryWindows - Opening Slide
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryWindows
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
Denmark
Estonia
Finland
Latvia
Lithuania
Norway
Poland
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit