Publish your products
Tigal, Pull and slide - Door
Tigal, Pull and slide - Door
Tigal, Pull and slide - Door
    Sapa

    Tigal, Pull and slide - Door

    Hybrid solution, combining the advantages of a sliding door with the performance of a window. Opens by internal dislodgement of 6 mm and then the opening part slides in parallel with the fixed part. Its patented central sealing system guarantees exceptional water-tightness performance – up to 4 times better than a traditional sliding door.

    Great ease of use, due at innovative in its secure microventilation system.

    DESIGN • Visible or concealed opening • Concealed hardware • Concealed drainage

    Specification
    • INNOVATIONS

      • Operation of the window: opens by internal dislodgement of 6 mm and then the opening part slides in parallel with the fixed part • Hybrid system with multi-point locking system around the perimeter and patented watertightness system. LARGE DIMENSIONS

      • Floor-to-ceiling heights possible up to (W x H) 4000 x 2700 mm (1 leaf + 1 fixed) • Weight: up to 300 kg per leaf • Glazing thickness up to 52 mm  

      DESIGN  

      • Visible or concealed opening • Concealed hardware • Concealed drainage  

      EASE OF USE AND ACCESSIBILITY  

      • Micro-ventilation: – Offset of 6 mm from the opening – Locking in security position • Recessed threshold – Disabled access threshold of 15 mm high – Maintained performances • Minimal maneuvering effort: Class 1  

      IDEAL ACOUSTIC PERFORMANCES FOR URBAN ENVIRONMENT  

      • Excellent sound-proof isolation up to: Rw (C;Ctr) = 45 dB of acoustic isolation - Double glazing 50 mm: 88.2 Si / 20 / 66.2 Si  

      PERFORMANCES  

      Available with or without thermal break

      • Thermal: – Uw up to 0.85 W/m²K (Ug = 0.5 W/m²K ), triple glazing, TLw = 0.63; Sw = 0.51, 1 leaf + fixed, (W x H) 2300 x 2180 mm

      • Tightness: – Air permeability: Class A4

      Micro-ventilation: Class A1 – Water-tightness E1200 – Wind pressure resistance: Class 5* Service pressure 3000 Pa Security pressure 4500 Pa • Burglar resistance features: Level RC2* and PAS24* (* Available early 2021)  

      SOFTWARE  

      • Available in TechDesign, Tech3D and TechAcoustic.  

      SUSTAINABILITY  

      • Profiles in Hydro CIRCAL®: prime quality aluminium made with a minimum of 75% recycled end-of-life aluminium (postconsumer scrap). CO2 footprint of 2.3 kg of CO2 per kilo of aluminium. EPD on demand

    Technical specification
    • Unique ref.Tigal-pull-and-slide
    • Product familyWindows & Doors
    • Product groupAluminium Windows
    • TypeObject (single object)
    • Date of publishing2021-01-31
    • Edition number1
    • Height (mm)2700
    • Width (mm)4000
    Related
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)300
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716

    Region availability

    Asia Europe
    Iraq
    Belgium
    Israel
    Ireland
    Jordan
    Luxembourg
    Kuwait
    Netherlands
    Lebanon
    Portugal
    Oman
    United Kingdom
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit