Publish your products
Confort 160 - Slider
Confort 160 - Slider
Confort 160 - Slider
Confort 160 - Slider
Confort 160 - Slider
Confort 160 - Slider
Confort 160 - Slider
Confort 160 - Slider
Confort 160 - Slider
    Sapa

    Confort 160 - Slider

    Confort 160 is a super insulated sliding and lift-sliding system that is durable, stable and robust. Confort 160 achieves th MINERGIE STANDARD in specific conditions (Uw < 1.0 W/m²Kelvin) • The system is available in a 1, 2 and 3 rail version, so a 6-leaf sliding door is perfectly feasible. • Open corner solution • Straight cut, Low treshold • Special profile for bi-metal solution • With a maximum vent weight of 400 kg and still ensure a smooth operation. • Multipoint security locks can be applied on the sliding and lift-sliding version. • The lock of the vent has an anti-lift device. Moreover, a central security piece on top of the vent prevents lifting. • Internal tubular glazing beads prevent unclipping of the glazing beads from the outside. • The lock of Confort 160 can include a night vent position, which assures a healthyventilation of the building. Min sightline 2 rail (fixed & sliding part) :149 mm Min. sightline 2-rail (straight cut) : 138 mm Min sightline transom in vent : 126 mm Profile depth 1-rail : 160 mm Profile depth 2-rail : 160 mm Profile depth 3-rail : 250 mm Profile depth 3-rail (straight cut) : 254.8mm Profile depth vent : 70 mm Infill thickness : 5-53 mm
    Specification
    • Air permeability EN12207: Class 4 - 600 Pa (for sliding and lift slide version) Watertightness EN 12208: 8A - 450 Pa) (sliding) , E1350 - 1350 Pa (lift slide) Windresistance EN12210: C4 , 1600Pa , Safety 2400 Pa (for sliding), C4 , 1600Pa, Safety 2400 Pa (Lift slide version) Forced entry resistanceENV 1627 – 1630 : Class 2 Service strength EN13115 : Class 1 Impact security EN 13049 : Class 5 Acoustical insulation: EN ISO 717/1: Rw(C;Ctr)= 41 (-1;-3) dB (12/12/44.4A) Thermal insulation: EN ISO 10077-2: Basic : Uf= up to 3.19 W/m²K I : Uf= up to 2.79 W/m²K SI : Uf= up to 2.64 W/m²K SHI : Uf= up to 2.09 W/m²K
    Technical specification
    • Unique ref.Confort160
    • Product familyWindows & Doors
    • Product groupAluminium Windows
    • TypeObject (single object)
    • Date of publishing2016-09-15
    • Edition number1
    • Height (mm)3300
    • Width (mm)3835
    • Depth (mm)160
    Related
    • Material mainAluminum
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryWindows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Asia Europe
    Iran
    Belgium
    Iraq
    Ireland
    Israel
    Luxembourg
    Jordan
    Netherlands
    Kuwait
    United Kingdom
    Lebanon
    Oman
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit