Publish your products
Crown Sliding Folding Door - North
Crown Sliding Folding Door - North
Crown Sliding Folding Door - North
Crown Sliding Folding Door - North
Crown Sliding Folding Door - North
    Sapa
    Archived

    Crown Sliding Folding Door - North

    An innovative folding window door with integrated linear hinges and hidden fittings for a slim look and stylish design. Available in outward or inward design and provides the possibility of large openings with up to 7 folding door leaves, with or without a pedestrian door. The folding window door is available with three threshold options.

    Folding window door 1086 is based on a proven and stable construction with 86 mm deep well-insulated profiles. Fold for glass and filling 20-56 (64) mm.

    Specification
    • 3, 4, 5, 6 or 7-part, inward or outward.
      Air tightness: Up to class 4 acc. EN 12207.
      Water Tightness: Up to E900 (9A) according to EN 12208
      Uw value: 0.9 W/m²K (Ug=0.5 W/m²K, size 3500x2460 mm, 3-part.
      Arch dimensions: Max arch width = 1100 mm, max arch height = 2750 mm.
      Bow weight: Max 100 kg.

    Technical specification
    • Unique ref.Crown-sliding-folding-door-north
    • Product familyWindows & Doors
    • Product groupAluminium Doors
    • TypeObject (single object)
    • Date of publishing2025-03-13
    • Edition number1
    • Height (mm)3000
    • Width (mm)6426
    • Depth (mm)75
    Related
    • Material mainAluminum
    • Designed inUnited Kingdom
    Classification
    • BIMobject CategoryDoors - Folding Doors
    • IFC classificationDoor
    • Uniclass 2015 CodeSs_25_30_20_78
    • Uniclass 2015 DescriptionSliding folding doorset systems
    • CSI MasterFormat 2014 Code08 35 13
    • CSI MasterFormat 2014 TitleFolding Doors
    • OmniClass Number23-17 11 13 21
    • OmniClass TitleFolding Metal Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit