Publish your products
Slider 2160 - Lift-and-Slide Door
Sapa

Slider 2160 - Lift-and-Slide Door

A well-insulated and very easy-to-handle lift-and-slide door for very large openings. Can be made as a single- or double-leaf lift-and-slide door with one or two sliding door leaves on the inner alt. outer track. The lift-sliding door has a rotatable handle that lifts the door leaf on its wheels and thus reduces friction so that the simple can be pushed to the side despite the weight.

Specification
  • Frame depth 160 mm.
    Door leaf depth 70 mm.
    Maximum height 2.7 m.
    Max width 3.2 m/door leaf.
    Door leaf weight. Max 400 kg.
    Lockable handles on the inside alt. both inside and outside.

Technical specification
  • Unique ref.Slider_2160
  • Product familyWindows & Doors
  • Product groupAluminium Windows
  • TypeShowcase (model)
  • Date of publishing2018-03-12
  • Edition number1
  • Height (mm)3300
  • Width (mm)3835
  • Depth (mm)160
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)400
Classification
  • BIMobject CategoryWindows - Opening Slide
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryWindows
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
Denmark
Estonia
Finland
Latvia
Lithuania
Norway
Poland
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit