Publish your products
Tigal, Pull and slide - Door - North
Tigal, Pull and slide - Door - North
Tigal, Pull and slide - Door - North
    Sapa

    Tigal, Pull and slide - Door - North

    TIGAL is a hybrid system that combines the advantages of a sliding door with the tightness of a window.
    The sliding door has excellent thermal insulation as well as better rain and air tightness and noise reduction than traditional sliding doors.
    TIGAL has the possibility of micro-ventilation when the handle is in neutral position.
    Slim lines and hidden fittings provide a balanced aesthetic along with easy-to-maneuver and quiet operation for ease of use. Also the option to build in the window frame for a minimalist look.

    Specification
    • Thermal: Uw up to 0.85 W/m²K
      Air tightness: up to class A4
      Micro-ventilation: up to class A1
      Water tightness: up to E1200 (1200Pa).
      Resistance to wind load: up to class C5.
      Burglary protection: up to RC2

    Technical specification
    • Unique ref.Tigal-pull-and-slide-north
    • Product familyWindows & Doors
    • Product groupAluminium Windows
    • TypeObject (single object)
    • Date of publishing2025-03-13
    • Edition number1
    • Height (mm)2700
    • Width (mm)4000
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)300
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow

    Region availability

    Europe
    Denmark
    Estonia
    Finland
    Latvia
    Lithuania
    Norway
    Poland
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit