Publish your products
Universal Bike Wheel Chock - Secure Tire Support

Universal Bike Wheel Chock - Secure Tire Support

he Wheel Chock holds bikes upright while filling tires with air or making minor adjustments. With universal mounting, the Chock can be mounted to the ground with one of our pumps or mounted directly to our Deluxe Public Work Stand.

• Supports bikes without kickstands while inflating tires
• Tire friction stops roll-back
• Upright position eliminates trip hazard
• Accommodates tires up to 2.75” and wheel diameters up to 29”
• Cannot lock bikes to wheel chock
• ADA compliant

Technical specification
  • Unique ref.wheel-chock-universal
  • Product familyBike Repair and Maintenance
  • Product groupBike Repair and Maintenance
  • TypeObject (single object)
  • Date of publishing2026-03-16
  • Edition number1
  • Height (inches)25.5
  • Width (inches)6
  • Depth (inches)6
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)16
Classification
  • BIMobject CategoryLandscaping - Landscape
  • CSI MasterFormat 2014 Code12 93 13
  • CSI MasterFormat 2014 TitleBicycle Racks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States