We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Stretch Rack, 6/8/10 Bike Capacity

Unique ref.: saris-stretch-rack
Brand: Bike Fixation
Product family: Bicycle Racks
Product group: Indoor Bicycle Parking
Height (inches): 76
Depth (inches): 64.3
Date of publishing: 2017-10-26
Edition number: 2
Type: Object (single object)
Download (3)
The stretch rack provides the most dense bike parking solution. The two tier design minimizes footprint, and the space saving vertical stagger further maximizes bike density. Available in locking and non-locking options, the stretch rack is a versatile, modular indoor solution for long term parking needs.


Material main: Steel
Material secondary: Steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Furniture
IFC classification: Furniture
Uniclass 1.4 Code: L8141
Uniclass 1.4 Description: Bicycle racks
Uniclass 2.0 Code: PR-31-20
Uniclass 2.0 Description: Cycle Stands And Lockers
Uniclass 2015 Code: Pr_40_30_21
Uniclass 2015 Description: Cycle stands and lockers
NBS Reference Code: 31-20
NBS Reference Description: Cycle Stands And Lockers
CSI MasterFormat 2014 Code: 12 93 13
CSI MasterFormat 2014 Title: Bicycle Racks
OmniClass Number: 23-11 29 11 11
OmniClass Title: Bicycle Racks
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Furniture - Other

Name Value
Colour Black
Configuration Locking ; Non-Locking ; 6 ; 8 ; 10 ; Locking ; Non-Locking
Depth 64.3 ; 63 in
Finish Powder coat black only
Integral Finish Powder Coat
Mounting Freestanding ; Wall Mount ; Freestanding or mounted into wall ; Freestanding ; Wall Mount
Width 54 ; 72 ; ; in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Black
Finish Powder coat black only

All BIM objects are real products from real manufacturers confirmed and approved