We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Vertical Rack, 3/4/6/8 Bike Capacity

Unique ref.: saris-vertical-rack
Brand: Bike Fixation
Product family: Bicycle Racks
Product group: Indoor Bicycle Parking
Height (inches): 80.9
Date of publishing: 2017-10-26
Edition number: 1
Type: Object (single object)
Download (28)
When floor space is at a premium, and you want to maximize the bike density of an area, the vertical rack is a perfect solution using the wall space to efficiently park bikes. The vertical system can be mounted into the floor, is available in single or doubled sided configurations, and can be modular to create larger scale bike parking.


Material main: Steel
Material secondary: Steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Other
IFC classification: Furniture
Uniclass 1.4 Code: L8141
Uniclass 1.4 Description: Bicycle racks
Uniclass 2.0 Code: PR-31-20
Uniclass 2.0 Description: Cycle Stands And Lockers
Uniclass 2015 Code: Pr_40_30_21
Uniclass 2015 Description: Cycle stands and lockers
NBS Reference Code: 31-20
NBS Reference Description: Cycle Stands And Lockers
CSI MasterFormat 2014 Code: 12 93 13
CSI MasterFormat 2014 Title: Bicycle Racks
OmniClass Number: 23-11 29 11 11
OmniClass Title: Bicycle Racks
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Furniture - Other

Name Value
Configuration 3 ; 4 ; 6 ; 8
Depth 45 ; 90 ; 45 ; 90
Finish Powder coat black only
Mounting Floor Mounted
Width 54 ; 74.6 ; 54 ; 74.6

All BIM objects are real products from real manufacturers confirmed and approved